IESNA:LM-63-2002
[TEST]P943469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49758
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6630.6 6114.1 5643.4 5204.9 4847.2 4693.9 4685.8 4766.5 4981.7 5439
6151.8 6985.7 7927.1 8960 9826.2 10608.9 11335.2 12139.5 12795.8 13500.6
14369.4 14942.4 15364.7 15908 16688.1 18269.8 20634.2 23611.9 26067.8 25742.3
21118.4 11324.5 3693.2 1568.2 613.3 201.7 0
6630.6 6151.8 5683.7 5239.9 4882.2 4704.6 4707.3 4782.6 4995.1 5447
6146.4 6945.3 7889.5 8935.8 9804.7 10598.2 11308.3 12069.6 12755.5 13462.9
14315.6 14974.6 15429.2 15816.6 16623.5 18108.4 20357.1 23337.5 25965.6 25680.4
21519.2 11959.3 4247.3 1632.8 685.9 244.8 0
6630.6 6167.9 5718.7 5293.7 4938.6 4736.9 4710 4758.4 4922.5 5269.5
5864 6662.9 7585.5 8572.7 9503.4 10340 11039.3 11679.5 12354.7 13124
13979.4 14902 15655.2 16238.9 16951.7 18159.5 20098.9 23020.1 26344.8 27679
24615.2 15980.7 6369.7 2845.9 1256.2 449.2 0
6630.6 6159.9 5751 5352.9 5005.9 4804.2 4745 4779.9 4892.9 5148.5
5629.9 6313.2 7128.2 8018.6 8933.1 9890.7 10802.6 11569.2 12290.1 13078.3
14035.9 14993.5 15865 16647.8 17556.9 18694.8 20470.1 23369.8 27783.9 32128.1
32050.1 23663 12048 5689.1 2630.7 901.1 0
6630.6 6200.2 5829 5484.7 5170 4946.7 4863.3 4879.5 4965.5 5153.8
5495.5 6020 6722 7475.2 8268.7 9204.8 10294.2 11432.1 12438.1 13479.1
14485.1 15606.8 16790.3 17914.7 19173.6 20760.6 22995.9 26288.3 31547.1 38175
40555.5 31660.1 20572.3 10557.8 4572.8 1423 0
6630.6 6194.8 5853.2 5508.9 5199.6 4965.5 4871.4 4892.9 4976.3 5159.2
5465.9 5976.9 6652.1 7394.5 8169.2 9083.8 10183.9 11340.6 12400.4 13489.8
14525.4 15644.4 16828 18014.2 19332.3 20970.4 23203 26452.4 31552.5 38032.4
40536.7 32136.2 20483.5 10393.8 4473.3 1371.8 0
6630.6 6251.3 5942 5656.8 5387.9 5172.7 5062.4 5043.6 5124.2 5288.3
5551.9 5958.1 6474.6 7095.9 7865.3 8742.2 9882.7 11160.4 12556.4 14041.2
15534.1 17002.8 18388.1 19735.8 21161.4 22770 24585.6 26826.3 29699.1 32418.6
30753.6 21621.4 9266.7 2950.8 1065.2 260.9 0
6630.6 6321.3 6076.5 5866.7 5667.6 5492.8 5379.8 5326 5361 5503.5
5734.9 6036.1 6434.2 6988.3 7744.2 8701.8 9847.7 11165.8 12596.8 14054.7
15442.7 16768.8 18030.4 19246.2 20341 21295.9 22046.4 22468.7 22119 19472.1
12378.9 4330.7 1700 976.4 484.2 166.8 0
6630.6 6418.1 6254 6114.1 5990.4 5869.3 5794 5769.8 5794 5888.2
6046.9 6272.8 6609.1 7125.5 7814.1 8688.4 9745.5 10939.8 12158.3 13347.3
14442 15526.1 16424.5 17220.7 17804.4 18094.9 17987.3 17140 14818.6 9982.2
4129 1772.6 1213.1 852.7 546 236.7 0
6630.6 6512.2 6434.2 6377.7 6323.9 6283.6 6275.5 6310.5 6383.1 6514.9
6689.8 6921.1 7235.8 7711.9 8322.5 9126.8 10116.7 11233 12403.1 13618.9
14853.6 16072.1 17201.9 18175.6 18947.6 19248.9 18665.2 16416.4 11639.2 5250.7
2176.1 1393.4 987.2 675.2 441.1 201.7 0
6630.6 6649.4 6660.2 6689.8 6722 6770.5 6843.1 6966.8 7136.3 7351.5
7628.5 7967.5 8438.2 9094.5 9952.6 10993.6 12171.8 13419.9 14716.4 16015.6
17304.1 18568.3 19757.3 20572.3 20731 19881 17624.2 13635.1 7889.5 2956.2
1527.9 1057.1 731.7 451.9 269 96.8 0
6630.6 6687.1 6735.5 6816.2 6886.1 6969.5 7082.5 7219.7 7410.7 7642
7919 8279.5 8755.6 9382.4 10140.9 11025.9 11996.9 13013.7 14068.1 15101.1
16088.3 17067.4 17898.6 18372 18167.5 17040.5 14770.2 11265.3 6420.8 2434.4
1299.2 885 613.3 368.5 201.7 56.5 0
6630.6 6730.1 6829.6 6937.2 7055.6 7157.8 7297.7 7456.4 7623.2 7846.4
8093.9 8373.6 8736.8 9191.4 9721.3 10315.7 10964 11631.1 12314.3 12959.9
13565.1 14054.7 14307.5 14103.1 13274.6 11695.7 9514.2 6891.5 3913.8 1796.8
1094.8 774.7 548.7 357.8 212.5 72.6 0
6630.6 6781.2 6956.1 7136.3 7292.3 7413.3 7545.2 7647.4 7725.4 7800.7
7854.5 7894.8 7932.5 7951.3 7921.7 7789.9 7547.8 7254.6 6966.8 6544.5
5853.2 4968.2 4115.5 3405.4 2824.4 2364.4 2006.7 1726.9 1490.2 1288.5
1084 906.5 737 551.4 352.4 129.1 0
6630.6 6856.5 7079.8 7297.7 7445.6 7542.5 7593.6 7612.4 7572.1 7502.1
7399.9 7249.3 7004.5 6687.1 6289 5847.8 5417.4 5005.9 4599.7 4190.9
3776.6 3400 3077.2 2759.8 2482.8 2240.7 2038.9 1864.1 1694.6 1525.2
1326.1 1135.1 914.6 683.2 400.8 158.7 0
6630.6 6921.1 7200.8 7399.9 7523.6 7564 7539.8 7496.7 7397.2 7254.6
7020.6 6654.8 6235.2 5834.4 5525 5269.5 4984.4 4656.2 4320 4005.3
3749.7 3612.5 3413.5 3139.1 2878.2 2641.5 2402.1 2168.1 1960.9 1761.9
1533.2 1283.1 992.6 702.1 408.9 196.4 0
6630.6 6974.9 7273.5 7459.1 7526.3 7504.8 7464.5 7373 7208.9 6953.4
6614.5 6254 5928.5 5643.4 5371.7 5105.4 4823 4524.4 4263.5 4067.1
4007.9 3991.8 3854.6 3628.7 3383.9 3133.7 2832.5 2536.6 2262.2 2030.9
1804.9 1554.8 1307.3 1008.7 704.8 365.8 0
6630.6 7031.4 7338 7502.1 7515.6 7459.1 7386.5 7246.6 6993.7 6684.4
6407.3 6178.7 5933.9 5648.8 5331.4 5019.3 4693.9 4387.2 4104.8 3943.4
3889.6 3819.7 3736.3 3593.7 3346.2 3098.8 2883.6 2684.5 2531.2 2361.7
2149.2 1923.3 1678.5 1390.7 1089.4 648.3 0
6630.6 7066.4 7370.3 7491.4 7477.9 7394.5 7281.5 7087.9 6800.1 6541.8
6361.6 6186.8 5968.9 5686.4 5342.1 4946.7 4556.7 4188.2 3865.4 3722.8
3572.2 3470 3348.9 3090.7 2835.1 2638.8 2474.7 2356.3 2262.2 2114.3
1969 1748.4 1501 1258.9 973.7 578.3 0
6630.6 7079.8 7399.9 7502.1 7459.1 7370.3 7227.7 6977.6 6697.8 6490.7
6337.4 6178.7 5974.3 5713.3 5350.2 4903.7 4411.4 3970.3 3628.7 3459.2
3270.9 3101.4 2862 2576.9 2359 2192.3 2060.5 1950.2 1831.8 1694.6
1592.4 1379.9 1124.4 919.9 707.4 355.1 0
6630.6 7120.2 7421.4 7507.5 7461.8 7359.6 7184.7 6931.9 6652.1 6458.4
6313.2 6138.3 5947.4 5667.6 5307.2 4863.3 4357.6 3860 3488.8 3238.6
2988.5 2805.6 2547.3 2334.8 2130.4 1971.7 1845.3 1745.7 1662.4 1568.2
1657 1374.5 1049.1 801.6 594.5 247.5 0
6630.6 7117.5 7426.8 7515.6 7467.1 7354.2 7198.2 6934.5 6646.7 6463.8
6313.2 6146.4 5960.8 5689.1 5336.8 4890.2 4381.8 3873.4 3478 3214.4
2964.3 2773.3 2520.4 2302.5 2098.1 1936.7 1810.3 1713.5 1640.8 1546.7
1710.8 1266.9 1003.3 807 599.8 247.5 0
